BSC0704LS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ciss970 pF
-
Coss210 pF
-
ID (@25°C) max47 A
-
ID max47 A
-
IDpuls max188 A
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackageSuperSO8
-
Pin Count8 Pins
-
PolarityN
-
Ptot max36 W
-
QG (typ @4.5V)7 nC
-
QG (typ @10V)12 nC
-
RDS (on) (@10V) max9.4 mΩ
-
RDS (on) (@4.5V LL) max13.4 mΩ
-
RDS (on) (@4.5V) max9.4 mΩ
-
RthJA max50 K/W
-
RthJC max3.5 K/W
-
Rth3.5 K/W
-
VDS max60 V
-
VGS(th) range1.1 V to 2.3 V
-
VGS(th)1.7 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Logic level availability
- Low on-state resistance RDS(on)
- Low gate, output and reverse recovery charge
- Excellent thermal behavior
- Available in 2 small standard packages
Benefits
- Quick quote response
- Highest efficiency and power density designs
- Compact, lightweight and environmentally friendly products
- Excellent price-performance ratio
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.