BSC037N08NS5T

BSC037N08NS5T

OptiMOS™ 5 power MOSFET with enhanced temperature rating for improved robustness in SuperSO8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC037N08NS5T
BSC037N08NS5T


Product details

  • ID (@ TC=25°C) max
    136 A
  • ID (@25°C) max
    136 A
  • IDpuls max
    544 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    SuperSO8 5x6
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    136 W
  • QG (typ @10V)
    46 nC
  • RDS (on) (@10V) max
    3.7 mΩ
  • VDS max
    80 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
OptiMOS™ 5 power MOSFET in SuperSO8 package offers the latest technology together with temperature improvements in the package. This new combination enables higher power density as well as improved robustness. Compared to lower rated MOSFET devices, the 175°C TJ_MAX feature offers either more power at a higher operating junction temperature or longer lifetime at the same operating junction temperature.

Features

  • Enhanced 175°C capability in SuperSO8 package
  • Optimized for synchronous rectification
  • Ideal for high switching frequency

Benefits

  • Highest system efficiency
  • Reduced switching and conduction losses
  • Less paralleling required
  • Increased power density
  • Low voltage overshoot

Applications

Documents

Design resources

Developer community