fT40 GHz
-
IC max50 mA
-
PackageMicro-X
-
Ptot max200 mW
-
RthJS max325 K/W
-
VCEO max4 V
|
OPN
|
BFY64004ESZZZA1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- HiRel Discrete and Microwave Semiconductor
- High gain low noise RF transistor
- High maximum stable gain: Gms 24dB at 1.8 GHz
- Noise figure F = 0.8 dB at 1.8 GHz
- Noise figure F = 1.1 dB at 6 GHz
- Hermetically sealed microwave package
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.