Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BFR380L3
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BFR380L3

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BFR380L3
BFR380L3


Product details

  • Gmax
    21.50 dB @1800 MHz
  • IC max
    80 mA
  • NFmin
    1.10 dB @1800 MHz
  • OIP3
    29.50 dBm @1800 MHz
  • OP1dB
    16 dBm @1800 MHz
  • Package
    TSLP-3-1
  • VCEO max
    6 V

OPN
BFR380L3E6327XTMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name -
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
NPN Silicon RF Transistor

Features

  • High current capability and low noise figure for wide dynamic range
  • Low voltage operation
  • Ideal for low phase noise oscillators up to 3.5 GHz
  • Low noise figure: 1.1 dB at 1.8 GHz
  • Pb-free (RoHS compliant) package

Applications

Documents

Design resources

Developer community