Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BFP410
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BFP410

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • fT
    25 GHz
  • Gmax
    21.50 dB @2000 MHz
  • IC max
    40 mA
  • NFmin
    1.20 dB @2000 MHz
  • OIP3
    23.5 dBm
  • OP1dB
    10.5 dBm
  • Package
    SOT343
  • Ptot
    150 mW
  • VCEO max
    4.5 V

OPN
BFP410H6327XTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
NPN Silicon RF Transistor for low current applications

Features

  • Low current device suitable e.g. for handhelds
  • For high frequency oscillators e.g. DRO for LNB
  • For ISM band applications like Automatic Meter Reading, Sensors etc.
  • Transit frequency fT = 25 GHz
  • Pb-free (RoHS compliant) package

Applications

Documents

Design resources

Developer community