Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BBY55-02V
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BBY55-02V

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BBY55-02V
BBY55-02V


Product details

  • Configuration
    Single
  • CT / C T
    1.48 (2/10V)
  • CT1
    18.6 pF
  • CT2
    12.6 pF
  • IF max
    20 mA
  • Product Group
    VCO and low voltage tuner
  • RS
    0.18 Ω
  • VR max
    16 V

OPN
BBY5502VH6327XTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
Silicon Tuning Diodes

Features

  •  Excellent linearity
  •  High Q hyperabrupt tuning diode
  •  Low series resistance
  •  Designed for low tuning voltage operation for VCO's in mobile communications equipment
  •  Very low capacitance spread
  •  Pb-free (RoHS compliant) package
Documents

Design resources

Developer community