Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BB914
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BB914

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Configuration
    Common cathode pair
  • CT / C T
    2.34 (2/8V)
  • CT1
    43.75 pF
  • CT2
    18.7 pF
  • IF max
    20 mA
  • Product Group
    FM tuner
  • RS
    0.28 Ω
  • VR max
    18 V

OPN
BB914E6327HTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
Silicon Variable Capacitance Diode

Features

  •  For FM radio tuner with extended frequency band
  •  High tuning ratio at low supply voltage (car radio)
  •  Monolitic chip (common cathode) for perfect dual diode tracking
  •  Good linearity for C- V curve
  •  High figure of merit
  •  Pb-free (RoHS compliant) package

Applications

Documents

Design resources

Developer community