BAT64-04W
Active and preferred
RoHS Compliant
Lead-free

BAT64-04W

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BAT64-04W
BAT64-04W
ea.


Product details

  • Configuration
    1 Pair Series Connection
  • CT max
    6 pF
  • IF max
    250 mA
  • Mounting
    SMT
  • VF max
    750 mV
  • VR max
    40 V

OPN
BAT6404WH6327XTSA1
Product Status active and preferred
Infineon Package
Package Name SOT-323
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOT-323
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
ea.
in stock
Silicon Schottky Diode

Features

  • For low-loss, fast-recovery, meter protection,bias isolation and clamping application
  • Integrated diffused guard ring
  • Low forward voltage
  • Pb-free (RoHS compliant) package
Documents

Design resources

Developer community