AS5270B

AS5270B

14-bit high-resolution on-axis magnetic angular position sensor, dual-die

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AS5270B
AS5270B


Product details

  • Classification
    grade 0, AEC-Q100
  • Interfaces
    PWM, SENT, Single-Wire-UART-Programming
  • Magnetic field range
    10 mT to 90 mT
  • Supply Voltage
    5 V
  • Technology
    Hall
  • Temperature range
    -40 °C to 150 °C

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The AS5270 is a high-resolution dual-die angular position sensor for precise absolute angle measurement. It offers analog (AS5270A) or programmable PWM/SENT digital output (AS5270B). With a front-end based on a Hall sensor array, it ensures high accuracy and stray field immunity. Features include programmable range, simple magnet setup, robust 5V operation, and enhanced protection, ideal for safety-critical automotive applications.

Features

  • 12-bit resolution @90° minimum arc
  • Low output noise, low inherent INL
  • Magnetic stray field immunity
  • FuSa, diagnostics, redundant version
  • AEC-Q100 Grade 0 qualified

Benefits

  • Accurate angle measurement
  • Enabler for safety critical applications
  • Suitable for automotive applications

Applications

Documents

Design resources

Developer community