AS5045

AS5045

12-bit rotary position sensor with digital angle (interface) and PWM output

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AS5045
AS5045


Product details

  • Accurancy
    0.5 °
  • Die in package
    single
  • Function
    on-axis angle position sensing
  • Interfaces
    SSI, PWM
  • Magnetic field range
    45 mT to 75 mT
  • Operating ambient temperature range
    -40 °C to 125 °C
  • Output interface
    PWM, SSI
  • Resolution
    12 bit
  • Rotation speed max
    30000 rpm
  • Supply Voltage range
    -0.3 V to 7 V
  • Supply Voltage
    3.3 V, 5 V
  • Technology
    Hall
  • Temperature range
    -40 °C to 125 °C

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The AS5045 is a 12-bit rotary position sensor (previously known as encoder) for absolute angular measurement and with a PWM (=pulse width modulation) output over a full turn of 360° based on contactless magnetic sensor technology. This device fits perfectly for on-axis applications where a simple 2-pole magnet rotates above or below the sensor IC and the zero position can be programmed into the device.

Features

  • Contactless abs. angle position measurement
  • User programmable zero position
  • Diagnostic: Magnet detection and power loss
  • Immune to external magnetic stray fields

Benefits

  • Highest reliability and durability in harsh environments
  • Great flexibility during assembly
  • Operation safety
  • Lower material cost (no magnetic shielding needed)

Applications

Documents

Design resources

Developer community