AIKWH50N120CS7
NEW
Active and preferred
RoHS Compliant
Lead-free

AIKWH50N120CS7

NEW
Short circuit rugged 1200 V TRENCHSTOP™ IGBT 7 technology co-packed with soft and fast recovery diode

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AIKWH50N120CS7
AIKWH50N120CS7


Product details

  • Eon
    3.44 mJ
  • IC (@ 100°) max
    75 A
  • IC (@ 25°) max
    97 A
  • ICpuls max
    100 A
  • Package
    TO247-3
  • Planned to be available until at least
    2036
  • Ptot max
    250 W
  • QGate
    432 nC
  • Reflow Solderable
    No
  • td(off)
    140 ns
  • td(on)
    16 ns
  • Technology
    TRENCHSTOP™ IGBT 7
  • tf
    75 ns
  • Type
    IGBT
  • VCE(sat) max
    2 V
  • VCE(sat)
    1.75 V
  • VCE max
    1200 V

OPN
AIKWH50N120CS7XKSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
1200 V TRENCHSTOP™ ™ IGBT7 S7 portfolio is the optimal choice for automotive HV Heater and auxiliary drive applications.

Features

  • Optimized for HV auxiliary drives
  • Ideal for HV heaters and 800V OBC
  • Lower system cost design
  • Simplified gate driver circuitry
  • Reduced cooling requirements
  • Improved thermal efficiency
  • Faster and easier assembly
  • High creepage for safer design
  • Reduced overall system cost
  • Flexible current range (15–50A)
  • Right sizing for applications
  • Scalable across use cases

Benefits

  • Lower conduction losses, higher efficiency
  • Stable performance at high temp (175°C)
  • Flexible dv/dt for system tuning
  • Robust 4µs short-circuit protection
  • Reliable in harsh humidity conditions
  • Integrated diode saves space & cost
  • High creepage for safer HV designs
  • Supports 4× pulse current peaks
  • Strong performance at 8–16 kHz
  • Optimized for low-mid freq operation
  • Enables higher power density
  • Automotive-grade reliability

Applications

Documents

Design resources

Developer community