Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
88Q5030-B0-LKJ2A000
END OF LIFE
discontinued
RoHS Compliant
Lead-free

88Q5030-B0-LKJ2A000

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

88Q5030-B0-LKJ2A000
88Q5030-B0-LKJ2A000


Product details

  • Family
    88Q5030
  • Number of Ports
    5
  • Package Termination Count
    128
  • Product Category
    Switch
  • Qualification
    AEC-Q100 Grade 3
  • SGMII­ Interfaces
    1x SerDes/SGMII
  • xMII Interfaces
    1x RGMII/MII/RMII /GMII

OPN
88Q5030-B0-LKJ2A000
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 720
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name -
Packing Size 720
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW

Applications

Documents

Design resources

Developer community