88Q2110-A2-NYA2A000
Active and preferred
RoHS Compliant
Lead-free

88Q2110-A2-NYA2A000

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

88Q2110-A2-NYA2A000
88Q2110-A2-NYA2A000


Product details

  • Fail Safe Mode
    Yes
  • Family
    88Q211x
  • Features
    802.1AS-Rev
  • I/O Voltage range
    1.8 V to 3.3 V
  • I/O Voltage
    2.5 V
  • Number of pins
    40
  • Product Category
    PHY
  • Qualification
    AEC-Q100 Grade 2
  • Sleep/Wake
    TC10, LPSD
  • Temperature Range range
    -40 °C to 105 °C

OPN
88Q2110-A2-NYA2A000
Product Status active and preferred
Infineon Package PG-VQFN-40
Package Name N/A
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW

Product Status
Active
Infineon Package PG-VQFN-40
Package Name -
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW

Applications

Documents

Design resources

Developer community