60LQ100SCX
Active and preferred

60LQ100SCX

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

60LQ100SCX
60LQ100SCX


Product details

  • Configuration
    Single Device
  • ESD Class
    Class 3B
  • IF(AV) max
    60 A
  • IRM max
    0.8 mA
  • Language
    SPICE
  • Package
    SMD-1
  • Product Category
    HiRel Schottky Diodes
  • RthJC max
    1.1 °C/W
  • VFM (@25°C) max
    0.95 V
  • VFM (@125°C) max
    0.7 V
  • Voltage Class
    100 V
  • VR max
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-1 standard
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-1 standard
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IR HiRel's 60LQ100SCX is a 60A 100V single device configuration Schottky diode in a SMD-1 package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, along with JANTX level screening make this device reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community