35SCGQ045SCV
Active and preferred

35SCGQ045SCV

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

35SCGQ045SCV
35SCGQ045SCV


Product details

  • Configuration
    Common Cathode
  • ESD Class
    Class NS
  • IF(AV) max
    35 A
  • IRM max
    0.7 mA
  • Package
    TO-254AA
  • RthJC max
    0.63 °C/W
  • VFM (15A @125°C) max
    0.47 V
  • VFM (15A @25°C) max
    0.54 V
  • VR max
    45 V

OPN
Product Status active and preferred
Infineon Package
Package Name TO-254AA LOW OHMIC
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name TO-254AA LOW OHMIC
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IR HiRel's 35SCGQ045SCV is a 35A 45V common cathode configuration Schottky diode in a TO-254AA package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, along with JANTXV level screening make this device reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community