35GQ150
Active and preferred

35GQ150

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

35GQ150
35GQ150


Product details

  • Configuration
    Single Device
  • ESD Class
    Class NS
  • IF(AV) max
    35 A
  • IRM max
    0.011 mA
  • Language
    SPICE
  • Package
    TO-254AA
  • Product Category
    HiRel Schottky Diodes
  • RthJC max
    1.1 °C/W
  • VFM (@25°C) max
    1 V
  • VFM (@125°C) max
    0.9 V
  • Voltage Class
    100 V
  • VR max
    150 V

OPN
Product Status active and preferred
Infineon Package
Package Name TO-254AA LOW OHMIC
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name TO-254AA LOW OHMIC
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IR HiRel's 35GQ150 is a 35A 150V single device configuration Schottky diode in a TO-254AA package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community