30SLJQ060SCS
Active and preferred

30SLJQ060SCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

30SLJQ060SCS
30SLJQ060SCS


Product details

  • Configuration
    Single Device
  • ESD Class
    Class 3B
  • IF(AV) max
    30 A
  • IRM max
    0.6 mA
  • Package
    SMD-0.5
  • RthJC max
    2 °C/W
  • VFM (@25°C) max
    0.92 V
  • VFM (@125°C) max
    0.96 V
  • VR max
    60 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IR HiRel's 30SLJQ060SCS is a 30A 60V single device configuration Schottky diode in a SMD-0.5 package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, along with JANS level screening make this device reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community