30SLJQ045
Active and preferred

30SLJQ045

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

30SLJQ045
30SLJQ045


Product details

  • Configuration
    Single Device
  • IF(AV) max
    30 A
  • IRM max
    0.4 mA
  • Package
    SMD-0.5
  • RthJC max
    1.6 °C/W
  • VFM (@25°C) max
    0.75 V
  • VFM (@125°C) max
    0.74 V
  • VR max
    45 V

OPN
30SLJQ045EPSA1
Product Status active and preferred
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IR HiRel's 30SLJQ045 is a 30A 45V single device configuration Schottky diode in a SMD-0.5 package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community