30CLJQ150
Active and preferred

30CLJQ150

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

30CLJQ150
30CLJQ150


Product details

  • Configuration
    Common Cathode
  • ESD Class
    Class 1B
  • IF(AV) max
    30 A
  • IRM max
    0.02 mA
  • Language
    SPICE
  • Package
    SMD-0.5
  • Product Category
    HiRel Schottky Diodes
  • QPL Part Number
    1N7058CCU3
  • Qualification
    QPL
  • RthJC max
    1.75 °C/W
  • VFM (@25°C) max
    1.2 V
  • VFM (@125°C) max
    0.85 V
  • Voltage Class
    100 V
  • VR max
    150 V

OPN
30CLJQ150EPSA1
Product Status active and preferred
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IR HiRel's 30CLJQ150 is a 30A 150V common cathode configuration Schottky diode in a SMD-0.5 package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community