30CLJQ100B
Active and preferred
RoHS Compliant

30CLJQ100B

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

30CLJQ100B
30CLJQ100B


Product details

  • Configuration
    Common Cathode
  • ESD Class
    Class NS
  • IF(AV) max
    30 A
  • IRM max
    0.01 mA
  • Language
    SPICE
  • Package
    SMD-0.5
  • Product Category
    HiRel Schottky Diodes
  • QPL Part Number
    1N6843CCU3
  • Qualification
    QPL
  • RthJC max
    1.75 °C/W
  • VFM (@25°C) max
    1.03 V
  • VFM (@125°C) max
    0.77 V
  • Voltage Class
    100 V
  • VR max
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-0.5 LF, Au lead finish
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status
Active
Infineon Package
Package Name SMD-0.5 LF, Au lead finish
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IR HiRel's 30CLJQ100B is a 30A 100V common cathode configuration Schottky diode in a SMD-0.5 package, lead attached and formed. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community