16SYQ060CSCX
Active and preferred

16SYQ060CSCX

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

16SYQ060CSCX
16SYQ060CSCX


Product details

  • Configuration
    Single Device
  • IF(AV) max
    16 A
  • IRM max
    0.5 mA
  • Package
    TO-257AA
  • RthJC max
    1.1 °C/W
  • VFM (@25°C) max
    0.65 V
  • VFM (@125°C) max
    0.63 V
  • VR max
    60 V

OPN
Product Status active and preferred
Infineon Package
Package Name TO-257AA STANDARD
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name TO-257AA STANDARD
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IR HiRel's 16SYQ060CSCX is a 16A 60V single device configuration Schottky diode in a TO-257AA package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, along with JANTX level screening make this device reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community