16SCYQ060CA
Active and preferred

16SCYQ060CA

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

16SCYQ060CA
16SCYQ060CA


Product details

  • Configuration
    Common Cathode
  • ESD Class
    Class 3B
  • IF(AV) max
    16 A
  • IRM max
    0.68 mA
  • Language
    SPICE
  • Package
    TO-257AA
  • Product Category
    HiRel Schottky Diodes
  • QPL Part Number
    1N7059CCT3
  • Qualification
    QPL
  • RthJC max
    1 °C/W
  • VFM (@25°C) max
    0.58 V
  • VFM (@125°C) max
    0.55 V
  • Voltage Class
    100 V
  • VR max
    60 V

OPN
Product Status active and preferred
Infineon Package
Package Name TO-257AA STANDARD LFD
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name TO-257AA STANDARD LFD
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IR HiRel's 16SCYQ060C is a 16A 60V common cathode configuration Schottky diode in a TO-257AA package, with a ceramic eyelet and lead form down. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community