16SCYQ030C
Active and preferred

16SCYQ030C

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

16SCYQ030C
16SCYQ030C


Product details

  • Configuration
    Common Cathode
  • IF(AV) max
    16 A
  • IRM max
    1 mA
  • Package
    TO-257AA
  • RthJC max
    0.8 °C/W
  • VFM (7.5A @125°C) max
    0.33 V
  • VFM (7.5A @25°C) max
    0.48 V
  • VR max
    30 V

OPN
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level NA
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name -
Packing Size 0
Packing Type
Moisture Level NA
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IR HiRel's 16SCYQ030C is a 16A 30V common cathode configuration Schottky diode in a TO-257AA package, with a ceramic eyelet. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community