120LQ100
Active and preferred

120LQ100

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

120LQ100
120LQ100


Product details

  • Configuration
    Single Device
  • IF(AV) max
    120 A
  • IRM max
    0.06 mA
  • Language
    SPICE
  • Package
    SMD-1
  • Product Category
    HiRel Schottky Diodes
  • RthJC max
    0.8 °C/W
  • VFM (@25°C) max
    0.94 V
  • VFM (@125°C) max
    0.74 V
  • Voltage Class
    100 V
  • VR max
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-1 standard
Packing Size N/A
Packing Type N/A
Moisture Level 1
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name SMD-1 standard
Packing Size 0
Packing Type
Moisture Level 1
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IR HiRel's 120LQ100 is a 120A 100V single configuration Schottky diode in a SMD-1 package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community