BGSA1130BC

SG-XFWLP-8-1

Package details

  • Package Material
    SG
  • Package Family
    SG-XFWLP
  • Terminals
    8
  • Variant
    1
  • Exposed Paddle
    No
  • Body Length (mm)
    0.95
  • Body Width (mm)
    1.42
  • Min. Terminal Pitch (mm)
    0.37
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    20000
    1
    330

Image Gallery

SG-XFWLP-8-1_Footprint Drawing
Image of the package mounting footprint - SG-XFWLP-8-1
SG-XFWLP-8-1_Footprint Drawing
SG-XFWLP-8-1_Package Outline
SG-XFWLP-8-1_Tape and Reel_01
Documents and drawings