BGSA220DC

SG-XFWLP-7-2

Package details

  • Package Material
    SG
  • Package Family
    SG-XFWLP
  • Terminals
    7
  • Variant
    2
  • Exposed Paddle
    No
  • Body Length (mm)
    0.93
  • Body Width (mm)
    0.846
  • Min. Terminal Pitch (mm)
    0.315

Image Gallery

SG-XFWLP-7-2_Package Outline
Image of the package outline - SG-XFWLP-7-2
SG-XFWLP-7-2_Package Outline
Documents and drawings