SG-XFWLP-7-1

Package details

  • Package Material
    SG
  • Package Family
    SG-XFWLP
  • Terminals
    7
  • Variant
    1
  • Exposed Paddle
    No
  • Body Length (mm)
    0.95
  • Body Width (mm)
    1.05
  • Min. Terminal Pitch (mm)
    0.37

Image Gallery

SG-XFWLP-7-1_Footprint Drawing
Image of the package mounting footprint - SG-XFWLP-7-1
SG-XFWLP-7-1_Footprint Drawing
SG-XFWLP-7-1_Package Outline
SG-XFWLP-7-1_Tape and Reel
Documents and drawings