PG-VRTFN-9-3

Package details

  • Package Material
    PG
  • Package Family
    PG-VRTFN
  • Terminals
    9
  • Variant
    3
  • Exposed Paddle
    Yes
  • Body Length (mm)
    3.3
  • Body Width (mm)
    3.3
  • Min. Terminal Pitch ()
    0.0

Image Gallery

PG-VRTFN-9-3_Package Outline
Image of the package outline - PG-VRTFN-9-3
PG-VRTFN-9-3_Package Outline
PG-VRTFN-9-3_Footprint Drawing
PG-VRTFN-9-3_Tape and Reel
Documents and drawings