PG-VRTFN-9-2

Package details

  • Package Material
    PG
  • Package Family
    PG-VRTFN
  • Terminals
    9
  • Variant
    2
  • Exposed Paddle
    Yes
  • Body Length (mm)
    5.0
  • Body Width (mm)
    6.0
  • Min. Terminal Pitch ()
    0.0
Documents and drawings