PG-VRQFN-16-1

Package details

  • Package Material
    PG
  • Package Family
    PG-VRQFN
  • Terminals
    16
  • Variant
    1
  • Exposed Paddle
    Yes
  • Body Length (mm)
    6.0
  • Body Width (mm)
    5.0
  • Min. Terminal Pitch ()
    0.0

Image Gallery

PG-VRQFN-16-1_Footprint Drawing
Image of the package mounting footprint - PG-VRQFN-16-1
PG-VRQFN-16-1_Footprint Drawing
PG-VRQFN-16-1_Package Outline
Documents and drawings