PG-VRDFN-8-3

Package details

  • Package Material
    PG
  • Package Family
    PG-VRDFN
  • Terminals
    8
  • Variant
    3
  • Exposed Paddle
    Yes
  • Body Length (mm)
    6.0
  • Body Width (mm)
    5.0
  • Min. Terminal Pitch ()
    0.0

Image Gallery

PG-VRDFN-8-3_Package Outline
Image of the package outline - PG-VRDFN-8-3
PG-VRDFN-8-3_Package Outline
PG-VRDFN-8-3_Footprint Drawing
PG-VRDFN-8-3_Tape and Reel
Documents and drawings