QFN-68 (002-15530)

PG-VQFN-68-805

Package details

  • Package Material
    PG
  • Package Family
    PG-VQFN
  • Terminals
    68
  • Variant
    805
  • Exposed Paddle
    Yes
  • Body Length (mm)
    8.0
  • Body Width (mm)
    8.0
  • Min. Terminal Pitch (mm)
    0.4
  • TRAY
    Pieces/Box
    Tubes/Box
     
    2600
    10
Infineon quad flat nonleaded (QFN) packages are offered as various families. Alternative and legacy designations may be micro-leadframe package quad (MLPQ). The leadless, bottom-terminated connection design allows for high-throughput board mounting using surface mount technology (SMT). Typical products are gate driver ICs, oscillators, gate drivers, voltage regulators, microcontrollers, audio amplifier ICs, motor driver ICs, wireless charging ICs, and more.

Image Gallery

PG-VQFN-68-805_Package Outline
Image of the package outline - PG-VQFN-68-805
PG-VQFN-68-805_Package Outline
PG-VQFN-68-805_Footprint Drawing
Documents and drawings