PG-VQFN-64-6

Package details

  • Package Material
    PG
  • Package Family
    PG-VQFN
  • Terminals
    64
  • Variant
    6
  • Exposed Paddle
    Yes
  • Body Length (mm)
    8.0
  • Body Width (mm)
    8.0
  • Min. Terminal Pitch (mm)
    0.4
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    2500
    1
    330
Infineon quad flat nonleaded (QFN) packages are offered as various families. Alternative and legacy designations may be micro-leadframe package quad (MLPQ). The leadless, bottom-terminated connection design allows for high-throughput board mounting using surface mount technology (SMT). Typical products are gate driver ICs, oscillators, gate drivers, voltage regulators, microcontrollers, audio amplifier ICs, motor driver ICs, wireless charging ICs, and more.

Image Gallery

PG-VQFN-64-6_Package Outline
Image of the package outline - PG-VQFN-64-6
PG-VQFN-64-6_Package Outline
PG-VQFN-64-6_Footprint Drawing
PG-VQFN-64-6-TP
Documents and drawings