QFN-56 (001-76517)

PG-VQFN-56-806

Package details

  • Package Material
    PG
  • Package Family
    PG-VQFN
  • Terminals
    56
  • Variant
    806
  • Exposed Paddle
    Yes
  • Body Length (mm)
    8.001
  • Body Width (mm)
    8.0
  • Min. Terminal Pitch (mm)
    0.5
Infineon quad flat nonleaded (QFN) packages are offered as various families. Alternative and legacy designations may be micro-leadframe package quad (MLPQ). The leadless, bottom-terminated connection design allows for high-throughput board mounting using surface mount technology (SMT). Typical products are gate driver ICs, oscillators, gate drivers, voltage regulators, microcontrollers, audio amplifier ICs, motor driver ICs, wireless charging ICs, and more.

Image Gallery

PG-VQFN-56-806_Bakeable Trays
Image of the packing type Tray - PG-VQFN-56-806
PG-VQFN-56-806_Bakeable Trays
PG-VQFN-56-806_Footprint Drawing
PG-VQFN-56-806_Package Outline
PG-VQFN-56-806_Tape and Reel
Documents and drawings