PG-TSNP-6-15

Package details

  • Package Material
    PG
  • Package Family
    PG-TSNP
  • Terminals
    6
  • Variant
    15
  • Exposed Paddle
    Yes
  • Body Length (mm)
    1.5
  • Body Width (mm)
    1.1
  • Min. Terminal Pitch (mm)
    0.5
Infineon thin small nonleaded packages (TSNP) are offered as different variants. The specific dimensions of the leadframe based inner setup depend on the size of the chip and the type of bonding. The leadless, bottom-terminated connection design allows for high-throughput board mounting using surface mount technology (SMT). Drop-in solutions with identical footprint may be found the package families of land grid array (LGA) or thin small leadless packages (TSLP). Typical products are tuners, RF switches, driver ICs, voltage regulators, amplifiers, surge protection devices, linear voltage regulators, and more.

Image Gallery

PG-TSNP-6-15_Footprint Drawing
Image of the package mounting footprint - PG-TSNP-6-15
PG-TSNP-6-15_Footprint Drawing
PG-TSNP-6-15_Package Outline
PG-TSNP-6-15_Tape and Reel_01
Documents and drawings