PG-SSOM-3-31

Package details

  • Package Material
    PG
  • Package Family
    PG-SSOM
  • Terminals
    3
  • Variant
    31
  • Exposed Paddle
    No
  • Body Length (mm)
    7.0
  • Body Width (mm)
    4.5
  • Min. Terminal Pitch (mm)
    1.655
Infineon single small outline packages (SSO) are offered as various families. Devices for magnetic sensing may come with an already mounted magnet. The straight lead termination design allows for high robustness board mounting using through-hole technology (THT). The leads of THD are inserted in drilled holes of the board prior to soldering. During pre-mount processing special care must be taken e.g. during lead bending. Typical products are magnetic sensors and switches.

Image Gallery

PG-SSOM-3-31_Package Outline
Image of the package outline - PG-SSOM-3-31
PG-SSOM-3-31_Package Outline
PG-SSOM-3-31_Tape and Reel
Documents and drawings