PG-SOT363-6-1
Package details
-
Package MaterialPG
-
Package FamilyPG-SOT363
-
Terminals6
-
Variant1
-
Exposed PaddleNo
-
Body Length (mm)2.0
-
Body Width (mm)1.25
-
Min. Terminal Pitch (mm)0.65
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)30001180
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)100001330
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)3000010180
Share in WeChat
Scan the QR code with your WeChat App to share this page.