PG-SOT343-4-1
Package details
-
Package MaterialPG
-
Package FamilyPG-SOT343
-
Terminals4
-
Variant1
-
Exposed PaddleNo
-
Body Length (mm)2.0
-
Body Width (mm)1.25
-
Min. Terminal Pitch (mm)1.3
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)30001180
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)100001330
Image Gallery
Share in WeChat
Scan the QR code with your WeChat App to share this page.