PG-SOT23-3-35
Package details
-
Package MaterialPG
-
Package FamilyPG-SOT23
-
Terminals3
-
Variant35
-
Exposed PaddleNo
-
Body Length (mm)2.9
-
Body Width (mm)1.3
-
Min. Terminal Pitch (mm)0.95
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)3000010180
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)100001330
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)30001180
Image Gallery
Share in WeChat
Scan the QR code with your WeChat App to share this page.