DIP 51x33D

PG-MDIP-29-1

Package details

  • Package Material
    PG
  • Package Family
    PG-MDIP
  • Terminals
    29
  • Variant
    1
  • Exposed Paddle
    Yes
  • Body Length (mm)
    52.5
  • Body Width (mm)
    31.0
  • Min. Terminal Pitch (mm)
    1.6
Infineon offers different module dual inline packages (MDIP). Molded power module with double sided cooling feature a considerably smaller outline in comparison with frame based power modules. The leaded termination design allows for various mounting techniques such as welding. Typical products are IGBT, MOSFET modules and intelligent power modules (IPM).

Image Gallery

PG-MDIP-29-1_Package Outline
Image of the package outline - PG-MDIP-29-1
PG-MDIP-29-1_Package Outline
Documents and drawings