DIP 36x21D

PG-MDIP-24-48

Package details

  • Package Material
    PG
  • Package Family
    PG-MDIP
  • Terminals
    24
  • Variant
    48
  • Exposed Paddle
    No
  • Body Length (mm)
    36.0
  • Body Width (mm)
    21.0
  • Min. Terminal Pitch (mm)
    1.6
  • TUBE
    Pieces/Box
    Tubes/Box
     
    280
    20
Infineon offers different module dual inline packages (MDIP). Molded power module with double sided cooling feature a considerably smaller outline in comparison with frame based power modules. The leaded termination design allows for various mounting techniques such as welding. Typical products are IGBT, MOSFET modules and intelligent power modules (IPM).

Image Gallery

PG-MDIP-24-48_Package Outline
Image of the package outline - PG-MDIP-24-48
PG-MDIP-24-48_Package Outline
Documents and drawings