PG-MDIP-24-4

Package details

  • Package Material
    PG
  • Package Family
    PG-MDIP
  • Terminals
    24
  • Variant
    4
  • Exposed Paddle
    Yes
  • Body Length (mm)
    55.5
  • Body Width (mm)
    42.4
  • Min. Terminal Pitch ()
    0.0
  • TUBE
    Pieces/Box
    Tubes/Box
     
    90
    10
Infineon offers different module dual inline packages (MDIP). Molded power module with double sided cooling feature a considerably smaller outline in comparison with frame based power modules. The leaded termination design allows for various mounting techniques such as welding. Typical products are IGBT, MOSFET modules and intelligent power modules (IPM).

Image Gallery

PG-MDIP-24-4_Package Outline
Image of the package outline - PG-MDIP-24-4
PG-MDIP-24-4_Package Outline
Documents and drawings