LQFP-176 (002-21766)

PG-LQFP-176-800

Package details

  • Package Material
    PG
  • Package Family
    PG-LQFP
  • Terminals
    176
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    20.0
  • Body Width (mm)
    20.0
  • Min. Terminal Pitch (mm)
    0.4
  • TRAY
    Pieces/Box
    Tubes/Box
     
    600
    10
Infineon quad flat packages (QFP) are offered as various families. Legacy designations may include TEQFP or PQFP. The component may feature an exposed die pad at the center of the package landing area. It allows for optimum heat transfer and electrical grounding. The gullwing shaped leads are arranged on all four sides of the package mold body. They allow for high-throughput board mounting using surface mount technology (SMT). Typical applications are micro controllers (MCU), memory, current control, and gate driver ICs.

Image Gallery

PG-LQFP-176-800_Footprint Drawing
Image of the package mounting footprint - PG-LQFP-176-800
PG-LQFP-176-800_Footprint Drawing
PG-LQFP-176-800_Package Outline
Documents and drawings