LGA-140 (002-25082)

PG-LFLGA-140-800

Package details

  • Package Material
    PG
  • Package Family
    PG-LFLGA
  • Terminals
    140
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    29.0
  • Body Width (mm)
    27.0
  • Min. Terminal Pitch (mm)
    0.8
  • TRAY
    Pieces/Box
    Tubes/Box
     
    360
    10
Documents and drawings