PLCC-32 (51-85002)

PG-LCC-32-800

Package details

  • Package Material
    PG
  • Package Family
    PG-LCC
  • Terminals
    32
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    13.97
  • Body Width (mm)
    11.43
  • Min. Terminal Pitch (mm)
    1.27
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
     
    750
    1
  • TUBE
    Pieces/Box
    Tubes/Box
     
    1500
    50
Infineon leaded chip carrier (LCC) and small outline J-leaded (SOJ) packages are offered as different families. The J-wing shaped leads allow for high-throughput board mounting using surface mount technology (SMT). Typical products are gate driver ICs, and memories.

Image Gallery

PG-LCC-32-800_Footprint Drawing
Image of the package mounting footprint - PG-LCC-32-800
PG-LCC-32-800_Footprint Drawing
PG-LCC-32-800_Package Outline
Documents and drawings