PG-F2BGA-292-3

Package details

  • Package Material
    PG
  • Package Family
    PG-F2BGA
  • Terminals
    292
  • Variant
    3
  • Exposed Paddle
    No
  • Body Length (mm)
    17.0
  • Body Width (mm)
    17.0
  • Min. Terminal Pitch (mm)
    0.8
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    1000
    1
    330

Image Gallery

PG-F2BGA-292-3_Footprint Drawing
Image of the package mounting footprint - PG-F2BGA-292-3
PG-F2BGA-292-3_Footprint Drawing
PG-F2BGA-292-3_Package Outline
Documents and drawings