TSSOP-8 (51-85093)

P-TSSOP-8-800

Package details

  • Package Material
    P
  • Package Family
    P -TSSOP
  • Terminals
    8
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    3.0
  • Body Width (mm)
    4.4
  • Min. Terminal Pitch (mm)
    1.27

Image Gallery

P-TSSOP-8-800_Package Outline
Image of the package outline - P-TSSOP-8-800
P-TSSOP-8-800_Package Outline
P-TSSOP-8-800_Footprint Drawing
P-TSSOP-8-800_Tape and Reel
P-TSSOP-8-800_Tape and Reel
Documents and drawings