MG-LH2LA-3-2

Package details

  • Package Material
    MG
  • Package Family
    MG-LH2LA
  • Terminals
    3
  • Variant
    2
  • Exposed Paddle
    No
  • Body Length (mm)
    11.0
  • Body Width (mm)
    11.0
  • Min. Terminal Pitch ()
    0.0
  • TRAY
    Pieces/Box
    Tubes/Box
     
    880
    5

Image Gallery

MG-LH2LA-3-2_Bakeable Trays
Image of the packing type Tray - MG-LH2LA-3-2
MG-LH2LA-3-2_Bakeable Trays
MG-LH2LA-3-2_Package Outline
Documents and drawings