CLCC-8 (002-10174)

CG-LCC-8-800

Package details

  • Package Material
    CG
  • Package Family
    CG-LCC
  • Terminals
    8
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    7.0
  • Body Width (mm)
    5.0
  • Min. Terminal Pitch (mm)
    2.54
Infineon ceramic leadless chip carriers (LCC) are offered as different families. The leadless, bottom-terminated connection design allows for high-throughput board mounting using surface mount technology (SMT). Typical products are power ICs, power MOSFET, and oscillators.

Image Gallery

CG-LCC-8-800_Bakeable Trays
Image of the packing type Tray - CG-LCC-8-800
CG-LCC-8-800_Bakeable Trays
CG-LCC-8-800_Package Outline
CG-LCC-8-800_Tape and Reel
Documents and drawings