CLCC-4 (001-02743)

CG-LCC-4-800

Package details

  • Package Material
    CG
  • Package Family
    CG-LCC
  • Terminals
    4
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    4.978
  • Body Width (mm)
    3.175
  • Min. Terminal Pitch (mm)
    2.5
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
     
    1000
    1
Infineon ceramic leadless chip carriers (LCC) are offered as different families. The leadless, bottom-terminated connection design allows for high-throughput board mounting using surface mount technology (SMT). Typical products are power ICs, power MOSFET, and oscillators.

Image Gallery

CG-LCC-4-800_Package Outline
Image of the package outline - CG-LCC-4-800
CG-LCC-4-800_Package Outline
CG-LCC-4-800_Tape and Reel
Documents and drawings